Their design ensures maximum machining accuracy and high productivity, with great stability during operation. The Aries Hydro machines are designed, sized and created using the FEM analysis.
A complete range of advanced milling attachments heads provides the optimum solution for each user’s application requirements.
Technical specifications:
Y-axis vertical travel | mm 2,500 up to 12,000 |
---|
Z-axis horizontal travel (RAM) | mm 1,250 up to 2,000 |
---|
W-axis travel (boring bar) | mm 1,000 up to 1,800 |
---|
RAM size | mm 420 x 460 - 720 x 890 |
---|
Boring spindle diameter | mm 150 up to 320 |
---|
Max. spindle motor power | kW 51 up to 150 |
---|
Torque on milling/boring spindle | Nm 3,750 up to 32,000 |
---|
Attachment heads
The Aries Series milling and boring machines are equipped with automatic head attachment changing capabilities for the installation and use of different heads. The machines also have automatic clamping and tool clamping capabilities.
In addition to the production of standard accessories, Innse-Berardi is able to develop special accessories to meet any production requirement.
- Mod. TUM Universal head with two continuous working axes
- Mod. TUAR Head with two continuous positioning axes
- Mod. TWI universal two indexed axes head
- Mod. SLIM Narrow right angle head
- Mod. TSAR Right angle head
- Mod. UT Facing head
- Mod. FXX Extension head
- Mod. Speed multiplier