Atlas Vision GU

The Atlas Vision Gu is an overhead gantry milling center, available from medium to very large sizes.

"Vision" products are characterized by linear guides on the axes, speed, and high precision.

Atlas Vision GU is an overhead gantry milling center, available from medium to very large sizes, and with a wide range of accessories to meet the requirements of a broad array of applications.


AXES STROKE:

Longitudinal X-Axisfrom 4,000 mm to 33,500 mm
Transversal Y-Axisfrom 3,000 mm to 6,500 mm
Vertical Z-axisfrom 1.500 mm to 3,000 mm

BENEFITS

 

Fast & Powerful

Ensures maximum efficiency and productivity.

Accuracy & Quality

High-precision results and best surface quality
to meet the most demanding requirements.

Flexible & Reliable

Designed to meet the demands of modern
industry and provide reliable and consistent
performance across a variety of applications.


 

Automatic head change system:

Automatic head change system available for 3; 3+2; 5-axis machining.
A wide range of spindles tailored for specific applications:

from 4,000 to 30,000 rpm

from 60 to 2,500 Nm

from 30 to 150 kW

 

 

AEROSPACE COMPONENTS

Atlas Vision GU can be customized with state-of-the-art accessories to fulfill the high-level requirements of aerospace applications for carbon fiber, aluminum and titanium parts.

 


COMPOSITE



ALUMINIUM ALLOYS

 

TITANIUM & TOUGH MATERIALS

Products
Atlas Vision
14.05.19
Atlas Vision
All products
Atlas Vision

Family of high speed vertical milling centres, with linear rolling guideways. Innse-Berardi’s innovative flexible design concept is the basis of these machines.

Atlas Hydro

Range of heavy duty medium and large size vertical milling centers with hydrostatic guideways, suitable for machining large components.