FCT - Machining Center for Turbine Rotors

The Innse-Berardi rotor slotting machines model FCT are dedicated to “Fir tree slots” machining of turbine rotors shaft.

The hydrostatic guideways on all axes provide superior damping characteristics during all cutting conditions, from heavy duty milling of blade feet, starting from solid disks to the use of solid carbide milling cutters.

The power-torque-speed characteristics of the main drive shaft permits to employ both high speed rotation and large diameter bell cutters (or disk type) that required high torque.

The traditional configuration is designed with two opposite units working together. This solution reduces the machining time of the turbine rotor drastically and leads to a quick return on investment.


Technical specifications:

Max. spindle powerkW up to 55
Max. spindle torqueNm up to 7,500
Spindle rotation speedrpm up to 4,000
Max. Workpiece weighttons up to 350
Max. workpiece lengthmm up to 18,000
All products
FMM - Horizontal multi spindle drilling machine

Innse-Berardi FMM multi spindle drilling machines are used to perform deep holes in the tube sheets for heat exchangers in Nuclear and Chemical plants.

FCR - Machining Center for Generator Rotors

The Innse-Berardi model FCR is a Machining Center for generator rotors.

FCT - Machining Center for Turbine Rotors

The Innse-Berardi rotor slotting machines model FCT are dedicated to “Fir tree slots” machining of turbine rotors shaft.

Scalper Series A and T

Ingersoll widespread solution for Aluminum and Titanium Ingot machining

Rotary table

Milling and/or turning rotary tables with or without cross movement