Aries Vision

High speed, top performance boring and milling center with linear guideways and roller pads, suitable for 3 and full 5 axes machining.

Aries Vision is recognized for its versatility, which permits its use in several application fields: general engineering, aerospace parts, oil & gas, energy, etc. It is possible to configure the machine with head and boring spindle versions or head with power driving shaft and built-in C axis combined with additional attachment heads.

The flexibility of the center can offer a wide range of solutions, from the standalone machine to a full FMS system. A complete range of advanced milling attachment heads provides the optimum solution for each user’s application requirements.

The use of standard off-the-shelf components increases the reliability of the machines while reducing cost and delivery times.


Technical specifications:

Boring spindle diametermm 130 up to 160
Spindle power (S1)kW 40 up to 60
Spindle nominal torque (S1)Nm 1,200 up to 2.500
Y axis travelmm 2,000 up to 4.000
Axis3+2 or 5-Axis
W-axisoptionally available
Spindle rotationRPM 4,000 up to 8,000


Attachment heads

The Aries Series milling and boring machines are equipped with automatic head attachment changing capabilities for the installation and use of different heads. The machines also have automatic clamping and tool clamping capabilities. In addition to the production of standard accessories, Innse-Berardi is able to develop special accessories to meet any production requirement:

  • Mod. TUM - Universal head with two continuous working axes
  • Mod. TUAR - Head with two continuous positioning axes
  • Mod. TWI - Universal two indexed axes head
  • Mod. SLIM - Narrow right angle head
  • Mod. TSAR Right angle head
  • Mod. UT Facing head
  • Mod. FXX Extension head
  • Mod. Speed multiplier
All products
PowerMax® T

Innovative large manufacturing center for Titanium and Tough material Applications 

 

PowerMax® ST

Innovative large manufacturing center for high-performance applications 

Aries Vision

High speed, top performance boring and milling center with linear guideways and roller pads, suitable for 3 and full 5 axes machining.

Aries Hydro

Medium and large size horizontal milling and boring machines, with movable column and preloaded hydrostatic bearing, suitable for machining large size components