Spin Lathe for Metal Forming

Ingersoll solution for heavy-gauge Aluminum sheets forming of aircraft components.

Spin Lathe for metal forming is a unique and specific machine for the forming of heavy gauge Aluminum sheets for the manufacturing of aircraft components.

The heavy-duty rotary table is a fully controlled CNC axis, allowing the forming of round and oval shapes. The integrated tool changer allows the automatic exchange of the forming tools.

The machine can form the OD as well as the ID of parts. The machines can be supplied with an integrated oven to form at a controlled temperature. Loading and unloading as well as clamping fixtures can also be integrated in the machine.

The machine uses the latest generation Siemens 840D and Sinumerik One CNCs for the forming process.


Sectors:

  • Space 
  • Aerospace
  • Defense


Technical specifications:

Rotary table drive36 kW / 50 rpm
Table diameter3,000 mm
Sheet metal forming capacity12 mm, Aluminum

 

All products
FMM - Horizontal multi spindle drilling machine

Innse-Berardi FMM multi spindle drilling machines are used to perform deep holes in the tube sheets for heat exchangers in Nuclear and Chemical plants.

FCR - Machining Center for Generator Rotors

The Innse-Berardi model FCR is a Machining Center for generator rotors.

FCT - Machining Center for Turbine Rotors

The Innse-Berardi rotor slotting machines model FCT are dedicated to “Fir tree slots” machining of turbine rotors shaft.

Scalper Series A and T

Ingersoll widespread solution for Aluminum and Titanium Ingot machining

Spin Lathe for Metal Forming

Ingersoll solution for heavy-gauge Aluminum sheets forming of aircraft components.

Rotary table

Milling and/or turning rotary tables with or without cross movement