MasterPrint Robotic™

MasterPrint Robotic™ is just one addition of Ingersoll Machine Tools’ family of Additive Manufacturing robotic equipment that provides your company with the ability to seamlessly program, simulate, 3D print and mill large composite parts in a single piece.

Contact us
Masterprint robotic

MasterPrint Robotic™ has disrupted and transformed the traditional way to procure and manufacture large tools by:

  • shortening the lead time from months to weeks
  • reducing manufacturing cost by 90% (no cutting, welding, stress relieving, minimal milling and assembly)
  • fast prototyping provisional tools for short programs and pre-production runs
  • overprinting, re-milling, improving, re-using existing 3D-printed tools
  • choosing and 3D-printing the polymers most suitable for your application

Configuration:

  • Available as hybrid with multiple modules operated by the same robot: 3D-printing, milling, fiber placement, tape laying, inspection, trimming
  • Siemens 840D SL CNC
  • Ingersoll proprietary software for programming, simulation, optimization and diagnostic

Sector:

  • Aerospace
  • Naval

Specifications

Working volume starts 3 m long - 1.5 m high- 1.2 m wide
Extruder throughputs go from 150 lbs/h to 350 lbs/h fed by equal size drier equipment