To prevent malfunction is far better than to repair, and especially in predictive procedure, proper maintenance guarantees efficient production assets.
Thanks to a data capture system integrated in the machine control, Innse-Berardi “remote maintenance” system detects the operating parameters of the most critical parts and transmits them to a remote monitoring station, thus anticipating the possible occurrence of operational anomalies.
The users of the Innse-Berardi machines can therefore count on a 24 hours ongoing assistance that our technicians, although thousands of kilometers away, guarantee in order to monitor the efficiency of the machine, reducing the down times in favor of greater productivity and a longer life for the system.