Robotic FP™

Robotic FP™ is Ingersoll Machine Tools’ robotic solution for mid-size, complex geometry, composite layup.

Robotic Fiber Placement

With its unique bundle of large working volume and extremely compact deposition heads, Robotic FP™ is the equipment of choice to lay up tight female parts and complex geometry male tools.

Robotic FP™ can place a wide variety of fiber reinforced materials, from the most common to the most challenging including epoxies, BMI, thermoplastics, carbon fiber, glass fiber, and more.

Robotic FP™ comes with the well-known Siemens 840D SL CNC – an industry standard that is both easy to operate and easy to maintain. Programming, simulation, optimization, and diagnostics are performed through Ingersoll proprietary software.

Configuration:

  • Available in both in direct and reverse kinematic configurations from 6 to 8 axes
  • Available in 4 to 32 tow varieties (1/8”, 1/4”, 1/ 2” wide)
  • Hybrid version: add to fiber placement also tape laying, trimming and automated inspecion
  • Size and configuration can be easly tailored and optimazed

Sectors:

  • Aerospace
  • Naval
Business continuity of Camozzi Group Companies during Covid-19 outbreak

We inform that the production lines of Camozzi Group Companies are running and all the services and assistance are guaranteed to our customers worldwide.

With reference to the restrictions decided by the Official Authorities in Italy for the containment of the Covid-19 outbreak - especially the Prime Minister’s Decree of March 8,2020 - we confirm the decree  does not affect our business processes even included transportation of goods.

Camozzi Group has implemented all special prevention and control measures in compliance with the principles and the guidelines provided by the World Health Organization and the Italian Ministry of Health in coordination with the Italian Ministries.

Continuità operativa delle aziende del Gruppo Camozzi durante la contingenza Covid-19

Informiamo che la produzione delle aziende appartenenti al Gruppo Camozzi sta funzionando regolarmente e tutti i servizi ed assistenza sono garantiti ai nostri clienti a livello internazionale.

In relazione alle restrizioni decise dalle Autorità Governative Italiane per il contenimento della diffusione del Covid-19, con specifico riferimento al Decreto del Primo Ministro dell’ 8 Marzo 2020, confermiamo che al momento tale Decreto non incide sulle nostre attività e processi, incluso il trasporto delle merci.

Il Gruppo Camozzi ha implementato tutte le misure speciali di controllo e prevenzione in conformità ai principi e linee guida forniti dall’Organizzazione Mondiale della Sanità, dal Ministero della Salute Italiano in coordinamento con tutti i  Ministeri Italiani.