Aries Hydro

Medium and large size horizontal milling and boring machines, with movable column and preloaded hydrostatic bearing, suitable for machining large size components

Their design ensures maximum machining accuracy and high productivity, with great stability during operation. The Aries Hydro machines are designed, sized and created using the FEM analysis.

A complete range of advanced milling attachments heads provides the optimum solution for each user’s application requirements.


Technical specifications:

Y-axis vertical travelmm 2,500 up to 12,000
Z-axis horizontal travel (RAM)mm 1,250 up to 2,000
W-axis travel (boring bar)mm 1,000 up to 1,800
RAM sizemm 420 x 460 - 720 x 890
Boring spindle diametermm 150 up to 320
Max. spindle motor powerkW 51 up to 150
Torque on milling/boring spindleNm 3,750 up to 32,000


Attachment heads

The Aries Series milling and boring machines are equipped with automatic head attachment changing capabilities for the installation and use of different heads. The machines also have automatic clamping and tool clamping capabilities.

In addition to the production of standard accessories, Innse-Berardi is able to develop special accessories to meet any production requirement.

  • Mod. TUM Universal head with two continuous working axes
  • Mod. TUAR Head with two continuous positioning axes
  • Mod. TWI universal two indexed axes head
  • Mod. SLIM Narrow right angle head
  • Mod. TSAR Right angle head
  • Mod. UT Facing head
  • Mod. FXX Extension head
  • Mod. Speed multiplier
All products
PowerMax® T

Innovative large manufacturing center for Titanium and Tough material Applications 

 

Powermax® ST

Innovative large manufacturing center for high-performance applications 

Aries Vision

High speed, top performance boring and milling center with linear guideways and roller pads, suitable for 3 and full 5 axes machining.

Aries Hydro

Medium and large size horizontal milling and boring machines, with movable column and preloaded hydrostatic bearing, suitable for machining large size components