1
Multiple optical scales and sets of high torque, high power, coupled gear motors for each one of its X, Y, Z, C, A axes (Patent pending on X-Y KINEMATIC)
- Superior dynamic positioning accuracy in the entire large working envelope at all speeds and accelerations for constant chip removal rate throughout the entire milling volume (quality, capacity, productivity)
- Outstanding milling ac/dec and speed for high productivity (quality,low OPEX, low CTO) ·
- Reduced inspection time and rework (low OPEX, low TCO)
2
With no ram, the large, thermally symmetric XYZ-C structure is designed specifically to minimize static
deflections throughout its travels
- Superior static positioning accuracy throughout the entire large working volume (quality and capacity)
3
Siemens Sinumerik One, Fanuc, Heidenhain controls: most powerful reliable and widespread, industrial CNCs
- minimal user training, widespread responsive OEM assistance, industry standard (low OPEX, low TCO)
4
IBRM: Equipment Monitoring, Process Monitoring, Digital Twins, Remote Diagnostic, Preventative Maintenance
- Reduced maintenance cost, minimized downtime, continuous process improvement, digital parts certification (low OPEX, low TCO)
![](/imgpub/2015041/0/0/powermax.jpg)