Functions and benefits T

1
Multiple optical scales and sets of high torque, high power, coupled gear motors for each one of its X, Y, Z, C, A axes that confer PowerMax® a first natural frequency of 25Hz+ (Patent pending on X-Y KINEMATICS)
  • Superior dynamic positioning accuracy in the entire large working envelope at all speeds and accelerations for constant chip removal rate throughout the entire  milling volume (quality, capacity, productivity)
  • Chatter-free, high-rate titanium removal with reduced cutting tool wear (productivity, quality, low OPEX, low TCO) ·
  • Reduced inspection time and rework (low OPEX, low TCO)
2
With no ram, the large, thermally symmetric XYZ-C structure is designed specifically to minimize static 
deflections throughout its travels
  • Superior static positioning accuracy throughout the entire large working volume (quality and capacity)
3
Siemens Sinumerik One, Fanuc, Heidenhain controls: most powerful reliable and widespread, industrial CNCs
  • Minimal user training, widespread responsive OEM assistance, industry standard (low OPEX, low TCO)
4
IBRM: Equipment Monitoring, Process Monitoring, Digital Twins, Remote Diagnostic, Preventative Maintenance
  • Reduced maintenance cost, minimized downtime, continuous process improvement, digital parts certification (low OPEX, low TCO)
5
The front slide (Z axis) has been designed with hydrostatic guideways
  • Minimal user training, widespread responsive OEM assistance, industry standard (low OPEX, low TCO)

Products