The stiffness of the PowerMax™ allows it to keep a constant feed rate when machining in 3, 4, 5, or 6 axis, holding the dynamic tolerance while milling on 3D surfaces.
Dynamic tolerance is the maximum allowed difference between the given tool path and the followed path by the machine (accuracy on machined part).
Good dynamic is needed to be fast and accurate. Good dynamic can be obtained only out from a specific structure and performing kinematics.
General data
Axis | Travel | Feed Rate | Ac/dec |
---|
X | 4.0 – 6.0 m | 60.0 m/min | 4.0 m/sec² |
Y | 2.0 – 3.0 m |
Z (Pallet) | 3.0 m | 40.0 m/min |
C | 720° (+/- 360°) | 60 RPM | 5.0 RPM/sec² |
A | 190° (+/- 95°) | 60 RPM |
1. Electro spindle twist-head

- Electro spindle with torque up to 100 Nm, up to 30000 RPM and power up to 125 KW
- C axis machining torque: 2500 Nm
- A axis machining torque: 2500 Nm
- C axis clamping torque: 6000 Nm
- A axis clamping torque:6000 Nm
- HSK 63, HSK 80 or HSK 100
All machine models can be supplied with the simple holding horizontal table or can also be equipped with: