PowerMax™ delivers high static and dynamic stiffness, with high torque at low cutting speeds.
The benefit of these features is that the PowerMax® provides high chip removal rates without premature cutter wear, keeping your productivity high.
General data
Axis | Travel | Feed Rate | Ac/dec |
---|
X | 4.0 – 6.0 m | 30.0 m/min | 4.0 m/sec² |
Y | 2.0 – 3.0 m |
Z (Pallet) | 3.0 m | 30.0 m/min |
Z (Roto Traversing Table) | 3.0 m | 24.0 m/min | 1.5 m/sec² |
C | 720° (+/- 360°) | 30 RPM | 4.0 RPM/sec² |
A | 190° (+/- 95°) | 15 RPM | 4.0 RPM/sec² |
Special configuration (such as indexing heads or three axes version) are available. |
1. Electro spindle twist-head

- Electro spindle with torque up to 900 Nm
- Maximum Spindle Speed: up to 8000 RPM
- A Axis machining torque 9000 Nm with 1000 Nm preload
- C Axis machining torque 9000 Nm with 1000 Nm preload
- A Axis clamping torque 14000 Nm
- C Axis clamping torque 22000 Nm
- Holder – HSK 100, HSK 125 or upon request
2. Twist Head

- Gear driven spindle,cooled
- Spindle torque 1500 Nm
- Maximum Spindle Speed: up to 4000 RPM
- A Axis machining torque 9000 Nm with 1000 Nm preload
- C Axis machining torque 9000 Nm with 1000 Nm preload
- A Axis clamping torque 14000 Nm
- C Axis clamping torque 22000 Nm
- Holder – HSK 100, HSK 125 or upon request
3. Nutator head

- Gear driven spindle, cooled
- Spindle torque 1500 Nm
- Maximum Spindle Speed: up to 4000 RPM
- Indexing step = 0.001°
- Holder – HSK 100, HSK 125 or upon request
All machine models can be supplied with the simple holding horizontal table or can also be equipped with: