The hydrostatic guideways on all axes provide superior damping characteristics during all cutting conditions, from heavy duty milling of blade feet, starting from solid disks to the use of solid carbide milling cutters.
The power-torque-speed characteristics of the main drive shaft permits to employ both high speed rotation and large diameter bell cutters (or disk type) that required high torque.
The traditional configuration is designed with two opposite units working together. This solution reduces the machining time of the turbine rotor drastically and leads to a quick return on investment.
Technical specifications:
| Max. spindle power | kW up to 55 |
|---|
| Max. spindle torque | Nm up to 7,500 |
|---|
| Spindle rotation speed | rpm up to 4,000 |
|---|
| Max. Workpiece weight | tons up to 350 |
|---|
| Max. workpiece length | mm up to 18,000 |
|---|