The Aries milling-boring machines can be equipped with a wide range of roto-traversing tables with complete hydrostatic bearing both for the rotating B-axis and for the linear V-axis.
In general all the tables can be equipped with a clamping system on the rotating B-axis. The system is designed in such a way that it does not modify the angular position of the table during the clamping phase.
Technical specifications:
| Load capacity | ton 15 up to 500 |
|---|
| Table surface dimensions | mm 2,000 x 2,000 - 6,500 x 8,000 |
|---|