Scalper Series A and Series T feature Ingersoll’s broad experience in Aluminum and Titanium Ingot machining.
Ingersoll has delivered more than 50 scalpers all over the world. Ingersoll Scalper provides the most advanced technology available for high productivity:
- up to 932 kW (1250 HP) main spindle with dynamic braking for Ingots up to 9.000 mm (354”) long
- chip collection
- crusher, fan, cyclone and duct system
- Siemens Type S7-300 Series PLC
- pendulum working tables, semi-automatic Ingot handling system
Scalper Series A - Technical specifications:
| Main Spindle Power | 932 Kw |
|---|
| Ingot Length | up to 8,000 mm |
|---|
| Ingot Width | up to 2,400 mm |
|---|
| Ingot Weight | up to 35 Metric Tons each |
|---|
| Ingot Thickness | 400 mm to 800 mm (Unscalped) |
|---|
| Main Spindle Cutter Diameter | up to 2,591 mm |
|---|
| Main Spindle Max. Depth of Cut | 40 mm |
|---|
| Additional Spindles (Optional) | (2) Edge Scalping Spindles 110 Kw Each - (1) Horizontal Scalping Spindle 110 Kw |
|---|
| Adaptive Feedrate | up to 10,000 mm/Min. Based on Spindle Load |
|---|
Scalper Series T - Technical specifications:
| Spindle | 170 Kw - 13,600 Nm |
|---|
| Main cutting disc (dual stage) | up to 400 mm diameter |
|---|
| Ingot Length | from 1,000 to 5,000 mm |
|---|
| Ingot Thickness (Unscalped) | from 200 to 600 mm |
|---|
| Max. Depth of cut | 10 mm single pass |
|---|
| Ingot Weight (Unscalped) | 20 Metric Tons |
|---|
| Max. Power | from 105 RPM |
|---|
| Max. Torque | to 105 RPM |
|---|
| Ingot Width | 2,000 mm Max |
|---|