"Vision" products are characterized by linear guides on the axes, speed, and high precision.
Atlas Vision GU is an overhead gantry milling center, available from medium to very large sizes, and with a wide range of accessories to meet the requirements of a broad array of applications.
AXES STROKE:
| Longitudinal X-Axis | from 4,000 mm to 33,500 mm |
|---|
| Transversal Y-Axis | from 3,000 mm to 6,500 mm |
|---|
| Vertical Z-axis | from 1.500 mm to 3,000 mm |
|---|
BENEFITS
Fast & Powerful
Ensures maximum efficiency and productivity.
Accuracy & Quality
High-precision results and best surface quality
to meet the most demanding requirements.
Flexible & Reliable
Designed to meet the demands of modern
industry and provide reliable and consistent
performance across a variety of applications.
Automatic head change system:
Automatic head change system available for 3; 3+2; 5-axis machining.
A wide range of spindles tailored for specific applications:
• from 4,000 to 30,000 rpm
• from 60 to 2,500 Nm
• from 30 to 150 kW