MasterPrint® 3X

Ingersoll Machine Tools industry-leading solution for additive manufacturing of complex geometry, durable, XXL, thermoplastic parts.

MasterPrint® 3X is Ingersoll Machine Tools’ new family of Additive Manufacturing equipment that provides your company with the ability to seamlessly program, simulate, 3D print and mill extra-large composite parts in a single piece.

MasterPrint® 3X process has disrupted and transformed the traditional way to procure and manufacture extra-large tools by:

  • shortening the lead time from months to weeks
  • reducing manufacturing cost by 90% (no cutting, no welding, stress relieving, minimal milling and assembly)
  • fast-prototyping provisional tools for short programs and pre-production runs
  • overprinting, re-milling, improving, re-using existing 3D-printed tools
  • choosing and 3D-printing the polymers most suitable for your application.


Configurations:

  • Available as a hybrid with multiple modules operated under the same gantry: 3D-printing, milling, fiber placement, tape laying, inspection, trimming
  • Siemens 840D and Sinumerik One CNCs
  • Ingersoll proprietary software for programming, simulation, optimization and diagnostic


Sectors:

  • Space
  • Aerospace
  • Naval
  • Automotive


Technical specifications:

Working volume starts at X 6 m – Y 4 m – Z 2 m
Extruder Nominal Throughputs from 150 Lbs/h to 1000 Lbs/h fed by equal size drier equipment
5 axis milling head outputs 25kW pf power
and has 18.000 rpm max spin
HSK 63A
All products
MasterPrint® 3X

Ingersoll Machine Tools industry-leading solution for additive manufacturing of complex geometry, durable, XXL, thermoplastic parts.

MasterPrint® Linear

XXL format additive technology adoption made easy

MasterPrint® Robotic

The versatility of industrial robots applied to MasterPrint®