Their design ensures maximum machining accuracy and high productivity, with great stability during operations. As all Innse-Berardi machines, also the Atlas Hydro machines are designed, sized and created using the FEM (Finite Element Method). The flexible, modular design offers three different configurations:
- P Planomiller type - fixed portal
- G Gantry type - lower rails
- GU Gantry type - upper rails
A complete range of advanced milling attachments provides the optimum solution for each user’s application requirements.
Technical specifications:
| Distance between columns |
mm 3,200 up to 10,000 |
| RAM vertical travel (Z-axis) |
mm 1,500 up to 4,000 |
| RAM section |
mm 550 x 550 - 630 x 630 - 680 x 680 |
| Spindle power |
kW 60 up to 110 |
| Torque |
Nm up to 9,000 |
| Axis |
3+2 or 5 |
| W-axis |
fixed or moving crossrail |
Vertical turning tables
Both, Atlas Vision as well as Atlas Hydro can be equipped optionally with Turning Tables for Turning, Boring, Milling, Turn-Milling and Grinding. The full range is featuring hydrostatic main bearings.
A complete range of advanced attachments provides the optimum solution for the different application requirements.
The modular design covers a broad range of different sizes:
- Max. turning diameter up to 9,000 mm
- Turning table diameter up to 8,000 mm
- Turning table load up to 400 ton
- Turning table speed up to 200 rpm
- Turning table power up to 200 kW