The FMM machines can be equipped with 2-3 or 5 spindle units either with common or independent feed and adjustable pitch. BTA only, GUNDRILL only or both systems can be provided.
On the machines with high vertical stroke the X-axis is equipped with hydrostatic guideways for maximum rigidity and highest accuracy.
Technical specifications:
Max drilling diam | mm up to 50.8 (opt. 65) |
---|
Vertical axis stroke (Y axis) | mm 2,500 up to 8,000 |
---|
Drilling stroke (Z axis) | mm 1,100 up to 1,700 |
---|
Thrust of each spindle | N 25,000 |
---|
Power of each spindle | kW 28 up to 37 |
---|